HUBBELL
Image of PREWR3-17 PREWR3-17 | Replacement Part

PREWR3-17 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR3-17

IPC Replacement Part, EW Edgewound Resistor, 0.17 Ohms, 64 A, MFG Part Number-EWR3-17

IPC MFG Part Number-EWR3-17

General

Catalog Number

PREWR3-17

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

64 Amps

Operational

Maximum Temperature Rise

375 °C