HUBBELL
Image of PREWR3-27 PREWR3-27 | Replacement Part

PREWR3-27 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR3-27

IPC Replacement Part, EW Edgewound Resistor, 0.27 Ohms, 50 A, MFG Part Number-EWR3-27

IPC MFG Part Number-EWR3-27

General

Catalog Number

PREWR3-27

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

50 Amps

Operational

Maximum Temperature Rise

375 °C