HUBBELL
Image of PREWR3-39 PREWR3-39 | Replacement Part

PREWR3-39 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR3-39

IPC Replacement Part, EW Edgewound Resistor, 0.39 Ohms, 40 A, MFG Part Number-EWR3-39

IPC MFG Part Number-EWR3-39

General

Catalog Number

PREWR3-39

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

40 Amps

Operational

Maximum Temperature Rise

375 °C