HUBBELL
Image of PREWR3-70 PREWR3-70 | Replacement Part

PREWR3-70 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR3-70

IPC Replacement Part, EW Edgewound Resistor, 0.7 Ohms, 28 A, MFG Part Number-EWR3-70

IPC MFG Part Number-EWR3-70

General

Catalog Number

PREWR3-70

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

28 Amps

Operational

Maximum Temperature Rise

375 °C