HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR4-110 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR4-110

IPC Replacement Part, EW Edgewound Resistor, 1.1 Ohms, 27 A, MFG Part Number-EWR4-110

IPC MFG Part Number-EWR4-110

Product details

General

Catalog Number

PREWR4-110

Maximum Temperature Rise

375 °C

Resistance Ohms

1.1 Ohm

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

27 A

Maximum Current Rating Amps Continuous

27 Amps

Resources and downloads

Specifications