HUBBELL
Image of PREWR4-37 PREWR4-37 | Replacement Part

PREWR4-37 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR4-37

IPC Replacement Part, EW Edgewound Resistor, 0.37 Ohms, 50 A, MFG Part Number-EWR4-37

IPC MFG Part Number-EWR4-37

General

Catalog Number

PREWR4-37

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

50 Amps

Operational

Maximum Temperature Rise

375 °C