HUBBELL
Image of PREWR4-38 PREWR4-38 | Replacement Part

PREWR4-38 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR4-38

IPC Replacement Part, EW Edgewound Resistor, 0.38 Ohms, 47 A, MFG Part Number-EWR4-38

IPC MFG Part Number-EWR4-38

General

Catalog Number

PREWR4-38

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

47 Amps

Operational

Maximum Temperature Rise

375 °C