HUBBELL
Image of PREWR4-69 PREWR4-69 | Replacement Part

PREWR4-69 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR4-69

IPC Replacement Part, EW Edgewound Resistor, 0.69 Ohms, 35 A, MFG Part Number-EWR4-69

IPC MFG Part Number-EWR4-69

General

Catalog Number

PREWR4-69

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

35 Amps

Operational

Maximum Temperature Rise

375 °C