HUBBELL
Image of PREWR5-140 PREWR5-140 | Replacement Part

PREWR5-140 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR5-140

IPC Replacement Part, EW Edgewound Resistor, 1.4 Ohms, 27 A, MFG Part Number-EWR5-140

IPC MFG Part Number-EWR5-140

General

Catalog Number

PREWR5-140

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

27 Amps

Operational

Maximum Temperature Rise

375 °C