HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR5-175 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR5-175

IPC Replacement Part, EW Edgewound Resistor, 1.75 Ohms, 24 A, MFG Part Number-EWR5-175

IPC MFG Part Number-EWR5-175

Product details

General

Catalog Number

PREWR5-175

Maximum Temperature Rise

375 °C

Resistance Ohms

1.75 Ohm

Type

Edgewound Type EW

Dimensions

Length

5 in

Electrical Ratings

Current / Amperage Rating

24 A

Maximum Current Rating Amps Continuous

24 Amps

Resources and downloads

Specifications