HUBBELL
Image of PREWR5-230 PREWR5-230 | Replacement Part

PREWR5-230 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR5-230

IPC Replacement Part, EW Edgewound Resistor, 2.3 Ohms, 20 A, MFG Part Number-EWR5-230

IPC MFG Part Number-EWR5-230

General

Catalog Number

PREWR5-230

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

20 Amps

Operational

Maximum Temperature Rise

375 °C