HUBBELL
Image of PREWR5-33 PREWR5-33 | Replacement Part

PREWR5-33 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR5-33

IPC Replacement Part, EW Edgewound Resistor, 0.33 Ohms, 60 A, MFG Part Number-EWR5-33

IPC MFG Part Number-EWR5-33

General

Catalog Number

PREWR5-33

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

60 Amps

Operational

Maximum Temperature Rise

375 °C