text.skipToContent text.skipToNavigation

PREWR6-23

by Powerohm 

Catalog ID: PREWR6-23

IPC Replacement Part, EW Edgewound Resistor, 0.23 Ohms, 85 A, MFG Part Number-EWR6-23

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.23 Ohm
Type Edgewound Type EW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 85 A
Maximum Current Rating Amps Continuous 85 Amps