SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR6-280 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR6-280

IPC Replacement Part, EW Edgewound Resistor, 2.8 Ohms, 20 A, MFG Part Number-EWR6-280

IPC MFG Part Number-EWR6-280

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
2.8 Ohm
Type
Edgewound Type EW

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
20 A
Maximum Current Rating Amps Continuous
20 Amps

Resources and downloads