HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR6-360 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR6-360

IPC Replacement Part, EW Edgewound Resistor, 3.6 Ohms, 18 A, MFG Part Number-EWR6-360

IPC MFG Part Number-EWR6-360

Product details

General

Catalog Number

PREWR6-360

Maximum Temperature Rise

375 °C

Resistance Ohms

3.6 Ohm

Type

Edgewound Type EW

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

18 A

Maximum Current Rating Amps Continuous

18 Amps

Resources and downloads

Specifications