text.skipToContent text.skipToNavigation

PREWR6-57

by Powerohm 

Catalog ID: PREWR6-57

IPC Replacement Part, EW Edgewound Resistor, 0.57 Ohms, 50 A, MFG Part Number-EWR6-57

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.57 Ohm
Type Edgewound Type EW

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps