text.skipToContent text.skipToNavigation

PREWR7-130

by Powerohm 

Catalog ID: PREWR7-130

IPC Replacement Part, EW Edgewound Resistor, 1.3 Ohms, 35 A, MFG Part Number-EWR7-130

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 1.3 Ohm
Type Edgewound Type EW

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 35 A
Maximum Current Rating Amps Continuous 35 Amps