HUBBELL
Image of PREWR7-140 PREWR7-140 | Replacement Part

PREWR7-140 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR7-140

IPC Replacement Part, EW Edgewound Resistor, 1.4 Ohms, 32 A, MFG Part Number-EWR7-140

IPC MFG Part Number-EWR7-140

General

Catalog Number

PREWR7-140

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

32 Amps

Operational

Maximum Temperature Rise

375 °C