text.skipToContent text.skipToNavigation

PREWR7-200

by Powerohm 

Catalog ID: PREWR7-200

IPC Replacement Part, EW Edgewound Resistor, 2 Ohms, 27 A, MFG Part Number-EWR7-200

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 2 Ohm
Type Edgewound Type EW

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 27 A
Maximum Current Rating Amps Continuous 27 Amps