HUBBELL
Image of PREWR7-35 PREWR7-35 | Replacement Part

PREWR7-35 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR7-35

IPC Replacement Part, EW Edgewound Resistor, 0.35 Ohms, 70 A, MFG Part Number-EWR7-35

IPC MFG Part Number-EWR7-35

General

Catalog Number

PREWR7-35

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

70 Amps

Operational

Maximum Temperature Rise

375 °C