HUBBELL
Image of PREWR7-430 PREWR7-430 | Replacement Part

PREWR7-430 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR7-430

IPC Replacement Part, EW Edgewound Resistor, 4.3 Ohms, 18 A, MFG Part Number-EWR7-430

IPC MFG Part Number-EWR7-430

General

Catalog Number

PREWR7-430

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

18 Amps

Operational

Maximum Temperature Rise

375 °C