HUBBELL
Image of PREWR7-52 PREWR7-52 | Replacement Part

PREWR7-52 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR7-52

IPC Replacement Part, EW Edgewound Resistor, 0.52 Ohms, 55 A, MFG Part Number-EWR7-52

IPC MFG Part Number-EWR7-52

General

Catalog Number

PREWR7-52

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

55 Amps

Operational

Maximum Temperature Rise

375 °C