text.skipToContent text.skipToNavigation

PREWR7-97

by Powerohm 

Catalog ID: PREWR7-97

IPC Replacement Part, EW Edgewound Resistor, 0.97 Ohms, 40 A, MFG Part Number-EWR7-97

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.97 Ohm
Type Edgewound Type EW

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 40 A
Maximum Current Rating Amps Continuous 40 Amps