HUBBELL
Image of PREWR8-150 PREWR8-150 | Replacement Part

PREWR8-150 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR8-150

IPC Replacement Part, EW Edgewound Resistor, 1.5 Ohms, 32 A, MFG Part Number-EWR8-150

IPC MFG Part Number-EWR8-150

General

Catalog Number

PREWR8-150

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Maximum Current Rating Amps Continuous

32 Amps

Operational

Maximum Temperature Rise

375 °C