HUBBELL
SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR8-170 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR8-170

IPC Replacement Part, EW Edgewound Resistor, 1.7 Ohms, 29 A, MFG Part Number-EWR8-170

IPC MFG Part Number-EWR8-170

Product details

General

Catalog Number

PREWR8-170

Maximum Temperature Rise

375 °C

Resistance Ohms

1.7 Ohm

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Current / Amperage Rating

29 A

Maximum Current Rating Amps Continuous

29 Amps

Resources and downloads

Specifications