HUBBELL
Image of PREWR8-170 PREWR8-170 | Replacement Part

PREWR8-170 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR8-170

IPC Replacement Part, EW Edgewound Resistor, 1.7 Ohms, 29 A, MFG Part Number-EWR8-170

IPC MFG Part Number-EWR8-170

General

Catalog Number

PREWR8-170

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Maximum Current Rating Amps Continuous

29 Amps

Operational

Maximum Temperature Rise

375 °C