HUBBELL
Image of PREWR8-200 PREWR8-200 | Replacement Part

PREWR8-200 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR8-200

IPC Replacement Part, EW Edgewound Resistor, 2 Ohms, 28 A, MFG Part Number-EWR8-200

IPC MFG Part Number-EWR8-200

General

Catalog Number

PREWR8-200

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Maximum Current Rating Amps Continuous

28 Amps

Operational

Maximum Temperature Rise

375 °C