text.skipToContent text.skipToNavigation

PREWR8-230

by Powerohm 

Catalog ID: PREWR8-230

IPC Replacement Part, EW Edgewound Resistor, 2.3 Ohms, 27 A, MFG Part Number-EWR8-230

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 2.3 Ohm
Type Edgewound Type EW

Dimensions

Length 8 in

Electrical Ratings

Current / Amperage Rating 27 A
Maximum Current Rating Amps Continuous 27 Amps