HUBBELL
Image of PREWR8-370 PREWR8-370 | Replacement Part

PREWR8-370 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR8-370

IPC Replacement Part, EW Edgewound Resistor, 3.7 Ohms, 20 A, MFG Part Number-EWR8-370

IPC MFG Part Number-EWR8-370

General

Catalog Number

PREWR8-370

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Maximum Current Rating Amps Continuous

20 Amps

Operational

Maximum Temperature Rise

375 °C