HUBBELL
Image of PREWR8-40 PREWR8-40 | Replacement Part

PREWR8-40 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR8-40

IPC Replacement Part, EW Edgewound Resistor, 0.4 Ohms, 70 A, MFG Part Number-EWR8-40

IPC MFG Part Number-EWR8-40

General

Catalog Number

PREWR8-40

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Maximum Current Rating Amps Continuous

70 Amps

Operational

Maximum Temperature Rise

375 °C