HUBBELL
Image of PRFDL1000 PRFDL1000 | Replacement Part

PRFDL1000 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRFDL1000

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 1 Ohms, 17 A, MFG Part Number-9855-1.0

Filnor MFG Part Number-9855-1.0

General

Application

Filnor

Catalog Number

PRFDL1000

Maximum Temperature Rise

375 °C

Type

Class 9855 Helicoil Wirewound

Dimensions

Length

7.25 in

Weight

1.2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

17 Amps

Operational

Maximum Temperature Rise

375 °C