SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRFH46 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFH46

Filnor Replacement Part, Type GL Grid Resistor, 3.64 Ohms, 46 A, MFG Part Number-FH46

Filnor MFG Part Number-FH46

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
3.64 Ohm
Type
Grid Resistor Type GL

Dimensions

Length
26.5 in
Weight
29 lb

Electrical Ratings

Current / Amperage Rating
46 A
Maximum Current Rating Amps Continuous
46 Amps

Resources and downloads