SKU-RH180
SKU-RH180
PPHID-2539576-1

PRFHC200 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFHC200

Filnor Replacement Part, High Current Strip, 0.209 Ohms, 200 A, MFG Part Number-FHC200

Filnor MFG Part Number-FHC200

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
0.209 Ohm
Type
High Current Strip

Dimensions

Length
26.5 in
Weight
37 lb

Electrical Ratings

Current / Amperage Rating
200 A
Maximum Current Rating Amps Continuous
200 Amps

Resources and downloads