HUBBELL
Image of PRG0115-G PRG0115-G | Replacement Part

PRG0115-G | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRG0115-G

Post Glover Replacement Part, T2H3 Grid Resistor, 28 Ohms, 11 A, MFG Part Number-G0115-G

Post Glover Replacement PartNumber-G0115-G

General

Catalog Number

PRG0115-G

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

11 Amps

Wattage

3388 W

Operational

Maximum Temperature Rise

375 °C