HUBBELL
Image of PRG14 PRG14 | Replacement Resistor

PRG14 | Replacement Resistor

Brand: Powerohm Resistors

Catalog ID: PRG14

Post Glover Replacement Resistor-T2H3 Grid, 100 A, 0.504 Ohms

Continuous Amperage - 100

General

Application

Post Glover

Catalog Number

PRG14

Maximum Temperature Rise

375 °C

Electrical Ratings

Maximum Current Rating Amps Continuous

100

Operational

Maximum Temperature Rise

375 °C