SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG26 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG26

Post Glover Replacement Part, T2H3 Grid Resistor, 0.757 Ohms, 73 A, MFG Part Number-G26

Post Glover Replacement PartNumber-G26

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.757 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
22.5 in

Electrical Ratings

Current / Amperage Rating
73 A
Maximum Current Rating Amps Continuous
73 Amps
Wattage
4034 W

Resources and downloads