HUBBELL
Image of PRG33R PRG33R | Replacement Part

PRG33R | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRG33R

Post Glover Replacement Part, HC Ribbon Resistor, 0.115 Ohms, 450 A, MFG Part Number-G33R

Post Glover Replacement PartNumber-G33R

General

Catalog Number

PRG33R

Maximum Temperature Rise

375 °C

Type

HC Wide Strip Resistor Type

Dimensions

Length

22.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

450 Amps

Wattage

23288 W

Operational

Maximum Temperature Rise

375 °C