SKU-RH180
SKU-RH180
PPHID-2546989-8

PRG37R | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG37R

Post Glover Replacement Part, HC Ribbon Resistor, 0.216 Ohms, 185 A, MFG Part Number-G37R

Post Glover Replacement PartNumber-G37R

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.216 Ohm
Type
HC Wide Strip Resistor Type

Dimensions

Length
22.5 in

Electrical Ratings

Current / Amperage Rating
185 A
Maximum Current Rating Amps Continuous
185 Amps
Wattage
7393 W

Resources and downloads