SKU-RH180
SKU-RH180
PPHID-2546989-8

PRG53R-G | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG53R-G

Post Glover Replacement Part, HC Ribbon Resistor, 0.13 Ohms, 200 A, MFG Part Number-G53R-G

Post Glover Replacement PartNumber-G53R-G

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.13 Ohm
Type
HC Wide Strip Resistor Type

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
200 A
Maximum Current Rating Amps Continuous
200 Amps
Wattage
5200 W

Resources and downloads