HUBBELL
Image of PRG59 PRG59 | Replacement Part

PRG59 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRG59

Post Glover Replacement Resistor-T2H3 Grid, 135 A, 0.29 Ohms

Continuous Amperage - 135

General

Application

Post Glover

Catalog Number

PRG59

Maximum Temperature Rise

375 °C

Electrical Ratings

Maximum Current Rating Amps Continuous

135

Operational

Maximum Temperature Rise

375 °C