HUBBELL
Image of PRHCR20-28-2 PRHCR20-28-2 | Replacement Part

PRHCR20-28-2 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRHCR20-28-2

Post Glover Replacement Part, HC Ribbon Resistor, 0.087 Ohms, 250 A, MFG Part Number-HCR20-28-2

Post Glover Replacement PartNumber-HCR20-28-2

General

Catalog Number

PRHCR20-28-2

Maximum Temperature Rise

375 °C

Type

HC Wide Strip Resistor Type

Dimensions

Length

22.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

250 Amps

Wattage

5438 W

Operational

Maximum Temperature Rise

375 °C