SKU-RH180
SKU-RH180
PPHID-2546989-8

PRHCR20-32-G | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRHCR20-32-G

Post Glover Replacement Part, HC Ribbon Resistor, 0.099 Ohms, 250 A, MFG Part Number-HCR20-32-G

Post Glover Replacement PartNumber-HCR20-32-G

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.099 Ohm
Type
HC Wide Strip Resistor Type

Dimensions

Length
25.5 in

Electrical Ratings

Current / Amperage Rating
250 A
Maximum Current Rating Amps Continuous
250 Amps
Wattage
6188 W

Resources and downloads