SKU-WR100
SKU-WR100
PPHID-2546989-14

PRLC15 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRLC15

Post Glover Replacement Part, LC Wirewound Resistor, 1.5 Ohms, 15 A, MFG Part Number-LC15

Post Glover Replacement PartNumber-LC15

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
1.5 Ohm
Type
Wirewound Type LC

Dimensions

Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
1.2 A
Maximum Current Rating Amps Continuous
1.2 Amps

Resources and downloads