HUBBELL
Image of PRLC25 PRLC25 | Replacement Part

PRLC25 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRLC25

Post Glover Replacement Part, LC Wirewound Resistor, 2.5 Ohms, 12 A, MFG Part Number-LC25

Post Glover Replacement PartNumber-LC25

General

Application

Post Glover

Catalog Number

PRLC25

Maximum Temperature Rise

375 °C

Type

Wirewound Type LC

Dimensions

Weight

1.2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

12 Amps

Operational

Maximum Temperature Rise

375 °C