HUBBELL
Image of PRLC5 PRLC5 | Replacement Part

PRLC5 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRLC5

Post Glover Replacement Part, LC Wirewound Resistor, 0.5 Ohms, 27 A, MFG Part Number-LC5

Post Glover Replacement PartNumber-LC5

General

Application

Post Glover

Catalog Number

PRLC5

Maximum Temperature Rise

375 °C

Type

Wirewound Type LC

Dimensions

Weight

1.2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

27 Amps

Operational

Maximum Temperature Rise

375 °C