HUBBELL
Image of PRLC75 PRLC75 | Replacement Part

PRLC75 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRLC75

Post Glover Replacement Part, LC Wirewound Resistor, 7.5 Ohms, 7.2 A, MFG Part Number-LC75

Post Glover Replacement PartNumber-LC75

General

Application

Post Glover

Catalog Number

PRLC75

Maximum Temperature Rise

375 °C

Type

Wirewound Type LC

Dimensions

Weight

1.2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

7.2 Amps

Operational

Maximum Temperature Rise

375 °C