HUBBELL
Image of PRMRCG-12 PRMRCG-12 | Replacement Part

PRMRCG-12 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRMRCG-12

Milwaukee Replacement Part, Grid Resistor, 0.144 Ohms, 275 A, MFG Part Number-MRCG-12

Milwaukee MFG Part Number-MRCG-12

General

Application

Milwaukee

Catalog Number

PRMRCG-12

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

275 Amps

Operational

Maximum Temperature Rise

375 °C