HUBBELL
Image of PRMRCG-13 PRMRCG-13 | Replacement Part

PRMRCG-13 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRMRCG-13

Milwaukee Replacement Part, Grid Resistor, 0.16 Ohms, 185 A, MFG Part Number-MRCG-13

Milwaukee MFG Part Number-MRCG-13

General

Application

Milwaukee

Catalog Number

PRMRCG-13

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

185 Amps

Operational

Maximum Temperature Rise

375 °C