HUBBELL
Image of PRMRCG-24 PRMRCG-24 | Replacement Part

PRMRCG-24 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRMRCG-24

Milwaukee Replacement Part, Grid Resistor, 0.756 Ohms, 90 A, MFG Part Number-MRCG-24

Milwaukee MFG Part Number-MRCG-24

General

Application

Milwaukee

Catalog Number

PRMRCG-24

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

90 Amps

Operational

Maximum Temperature Rise

375 °C