SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRMRCG-30 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRMRCG-30

Milwaukee Replacement Part, Grid Resistor, 1.8 Ohms, 70 A, MFG Part Number-MRCG-30

Milwaukee MFG Part Number-MRCG-30

Product details

General

Application
Milwaukee
Maximum Temperature Rise
375 °C
Resistance Ohms
1.8 Ohm
Type
Grid Resistor Type GL

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
70 A
Maximum Current Rating Amps Continuous
70 Amps

Resources and downloads